Unit of Measure
Product Page |
N/A Mini-Circuits |
Spec Sheet |
N/A
YAT-3+ |
Feature Part |
N/A YAT-3+SMT |
Low Freq |
N/A 0 MHz |
High Freq |
N/A 18000 MHz |
Atten |
N/A 3 dB |
Power |
N/A 2000 mW |
|
|
N/A |
RoHS |
N/A XR-A9U3-0204D |
