XM-D8E7-0404D



Band Pass Filter, PSF34B32S [PCB: 3192]
F=18-50G
Unit of Measure

Product Page

N/A Nuvotronics

Spec Sheet

N/A PSF34B32S

CF

N/A 34000 MHz

IL

N/A 0.3 dB

19 dB Rej Low Side

N/A 16000 MHz

19 dB Rej High Side

N/A 56000 MHz

40 dB Rej Low Side

N/A 16000 MHz

40 dB Rej High Side

N/A 52000 MHz

 

N/A