XM-B6N1-0404D
XR-B6N1-0404D RoHS

Amplifier, MAAM-011229 [PCB: 0508]
Recommended Bias Controller: XM-A2J9-0404D-SP
Configurations
Unit of Measure
Product Page |
N/A MACOM |
Spec Sheet |
N/A
MAAM-011229 |
Low Freq |
N/A 50 MHz |
High Freq |
N/A 4000 MHz |
Gain |
N/A 19 dB |
NF |
N/A 1.3 dB |
|
|
N/A |
RoHS |
N/A XR-B6N1-0404D |