XM-A3A9-0404D
XR-A3A9-0404D RoHS

Bias Tee, BT-0030SMG-1 [PCB: 0210]
Recommended Bias Controller: XM-A3V5-0404D
Configurations
Unit of Measure
Product Page |
N/A Marki Microwave |
Low Freq |
N/A 20 MHz |
High Freq |
N/A 30000 MHz |
IL |
N/A 1 dB |
Isolation |
N/A 40 dB |
|
|
N/A |
RoHS |
N/A XR-A3A9-0404D |