XM-D8E6-0404D



Band Pass Filter, PSF29B22S [PCB: 3191]
F=18-40G
Unit of Measure

Product Page

N/A Nuvotronics

Spec Sheet

N/A PSF29B22S

CF

N/A 29000 MHz

IL

N/A 0.4 dB

19 dB Rej Low Side

N/A 17000 MHz

19 dB Rej High Side

N/A 43000 MHz

40 dB Rej Low Side

N/A 17000 MHz

40 dB Rej High Side

N/A 44000 MHz

 

N/A