XM-PSK3-21
XR-PSK3-21 RoHS
Prototype Station Kit:
XM-PP2-1616-01 (Qty 1)
XM-PB1-292F (Qty 2)
XM-TC2-292M-292M-36 (Maury SP-292-MM-36) (Qty 2)
Configurations
Configurations
Configurations
Configurations
Configurations
Configurations
Configurations
Unit of Measure
Product Page |
N/A X-Microwave |
Spec Sheet |
N/A
X-Microwave - Getting Started |
Number of Plates |
N/A 1 |
Plate Size |
N/A 16 x 16 |
Number of Probes |
N/A 2 |
Probe Type |
N/A 2.92 |
Number of Cables |
N/A 2 |
Cables |
N/A Maury Microwave |
RoHS |
N/A XR-PSK3-21 |