XM-A383-0804C-01
XR-A383-0804C-01 RoHS



Amplifier, HMC465LP5E [PCB: 134]
Included Bias Controller: XM-A384-0804D
Connectorized Housing
SuperSMA Connectors

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC465LP5E

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 20000 MHz

Gain

N/A 15 dB

NF

N/A 3 dB

ROHS

RoHS

N/A XR-A383-0804C-01