XM-A3A3-0404C-02
XR-A3A3-0404C-02 RoHS



Amplifier, HMC383LC4 [PCB: 0450]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
2.4mm Connectors
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC383LC4

Manufacturer Specs

Low Freq

N/A 12000 MHz

High Freq

N/A 30000 MHz

Gain

N/A 15 dB

NF

N/A 8 dB

ROHS

RoHS

N/A XR-A3A3-0404C-02