XM-A3E1-0404C-03
XR-A3E1-0404C-03 RoHS



Amplifier, HMC1040LP3CE [PCB: 0278]
Included Bias Controller: XM-A2J7-0404D
2.92mm Male (RF In) / 2.92mm Female (RF Out) Connectors
Connectorized Housing

Configurations

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1040LP3CE

Manufacturer Specs

Low Freq

N/A 24000 MHz

High Freq

N/A 40000 MHz

Gain

N/A 23 dB

NF

N/A 2.2 dB

ROHS

RoHS

N/A XR-A3E1-0404C-03