XM-A4F1-0204C-01
XR-A4F1-0204C-01 RoHS



Amplifier, HMC341 [PCB: 560]
DIE
Included Bias Controller: XM-B1C1-0204D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC341

Manufacturer Specs

Low Freq

N/A 24000 MHz

High Freq

N/A 30000 MHz

Gain

N/A 13 dB

NF

N/A 2.5 dB

ROHS

RoHS

N/A XR-A4F1-0204C-01