XM-A4H8-0404C-01
XR-A4H8-0404C-01 RoHS



Amplifier, ADL5530ACPZ-WP [PCB: 403]
Included Bias Controller: XM-A2R9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADL5530ACPZ

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 1000 MHz

Gain

N/A 16.5 dB

NF

N/A 3.2 dB

ROHS

RoHS

N/A XR-A4H8-0404C-01