XM-A5E2-0404C-01
XR-A5E2-0404C-01 RoHS



Amplifier, ADL5536ARKZ [PCB: 516]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADL5536ARKZ

Manufacturer Specs

Low Freq

N/A 20 MHz

High Freq

N/A 1000 MHz

Gain

N/A 20 dB

NF

N/A 2.7 dB

ROHS

RoHS

N/A XR-A5E2-0404C-01