XM-A5E9-0404C-01
XR-A5E9-0404C-01 RoHS



Amplifier, HMC311ST89E [PCB: 516]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC311ST89E

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 6000 MHz

Gain

N/A 16 dB

NF

N/A 4.5 dB

ROHS

RoHS

N/A XR-A5E9-0404C-01