XM-A5J4-0804C-01
XR-A5J4-0804C-01 RoHS



Amplifier, HMC406MS8GE [PCB: 429]
Included Bias Controller: TBD
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC406MS8GE

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 6000 MHz

Gain

N/A 17 dB

NF

N/A 6 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A5J4-0804C-01