XM-A5L6-0604C-01
XR-A5L6-0604C-01 RoHS



Amplifier, HMC633LC4 [PCB: 496]
Included Bias Controller: XM-A794-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC633LC4

Manufacturer Specs

Low Freq

N/A 5500 MHz

High Freq

N/A 17000 MHz

Gain

N/A 30 dB

NF

N/A 10 dB

ROHS

RoHS

N/A XR-A5L6-0604C-01