XM-A5L7-0604C-01
XR-A5L7-0604C-01 RoHS



Amplifier, HMC634LC4 [PCB: 496]
Included Bias Controller: XM-A794-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC634LC4

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 21 dB

NF

N/A 7.5 dB

ROHS

RoHS

N/A XR-A5L7-0604C-01