XM-A5N7-0404C-01
XR-A5N7-0404C-01 RoHS



Amplifier, HMC342LC4 [PCB: 450]
Included Bias Controller: XM-A2R9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC342LC4

Manufacturer Specs

Low Freq

N/A 13000 MHz

High Freq

N/A 25000 MHz

Gain

N/A 22 dB

NF

N/A 3.5 dB

ROHS

RoHS

N/A XR-A5N7-0404C-01