XM-A5N8-0404C-01
XR-A5N8-0404C-01 RoHS



Amplifier, HMC517LC4 [PCB: 450]
Included Bias Controller: XM-A2R9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC517LC4

Manufacturer Specs

Low Freq

N/A 17000 MHz

High Freq

N/A 26000 MHz

Gain

N/A 19 dB

NF

N/A 2.5 dB

ROHS

RoHS

N/A XR-A5N8-0404C-01