XM-A5P1-0604C-01
XR-A5P1-0604C-01 RoHS



Amplifier, HMC462LP5 [PCB: 236]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC462LP5E

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 13 dB

NF

N/A 2.5 dB

ROHS

RoHS

N/A XR-A5P1-0604C-01