XM-A5T7-0804C-01
XR-A5T7-0804C-01 RoHS



Amplifier, HMC453ST89E [PCB: 800]
Tuned to 400 MHz
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC453ST89E

Manufacturer Specs

Low Freq

N/A 400 MHz

High Freq

N/A 410 MHz

Gain

N/A 20.5 dB

NF

N/A 6.5 dB

ROHS

RoHS

N/A XR-A5T7-0804C-01