XM-A5U4-0404C-01
XR-A5U4-0404C-01 RoHS



Amplifier, HMC752LC4 [PCB: 636]
Included Bias Controller: TBD
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC752LC4

Manufacturer Specs

Low Freq

N/A 24000 MHz

High Freq

N/A 28000 MHz

Gain

N/A 25 dB

NF

N/A 2.5 dB

ROHS

RoHS

N/A XR-A5U4-0404C-01