XM-A5U6-0404C-01
XR-A5U6-0404C-01 RoHS



Amplifier, HMC772LC4 [PCB: 834]
Included Bias Controller: XM-B6A1-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC772LC4

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 12000 MHz

Gain

N/A 15 dB

NF

N/A 1.8 dB

ROHS

RoHS

N/A XR-A5U6-0404C-01