XM-A5U9-0404C-01
XR-A5U9-0404C-01 RoHS



Amplifier, HMC751LC4 [PCB: 499]
Included Bias Controller: XM-B5G7-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC751LC4

Manufacturer Specs

Low Freq

N/A 17000 MHz

High Freq

N/A 27000 MHz

Gain

N/A 25 dB

NF

N/A 2.2 dB

ROHS

RoHS

N/A XR-A5U9-0404C-01