XM-A5W9-0404C-01
XR-A5W9-0404C-01 RoHS



Amplifier, AD8354ACPZ [PCB: 623]
Included Bias Controller: XM-A2R9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A AD8354ACPZ

Manufacturer Specs

Low Freq

N/A 1 MHz

High Freq

N/A 2.7 MHz

Gain

N/A 20 dB

NF

N/A 4.2 dB

ROHS

RoHS

N/A XR-A5W9-0404C-01