XM-A622-0404C-01
XR-A622-0404C-01 RoHS



Amplifier, ADL5521ACPZ [PCB: 1235]
Tuned for F=1950MHz
Included Bias Controller: XM-A7A1-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADL5521ACPZ

Manufacturer Specs

Low Freq

N/A 400 MHz

High Freq

N/A 4000 MHz

Gain

N/A 20.8 dB

NF

N/A 0.8 dB

ROHS

RoHS

N/A XR-A622-0404C-01