XM-A623-0404C-01
XR-A623-0404C-01 RoHS



Amplifier, ADL5523ACPZ [PCB: 1235]
Tuned for 500 MHz
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADL5523ACPZ

Manufacturer Specs

Low Freq

N/A 400 MHz

High Freq

N/A 4000 MHz

Gain

N/A 21.5 dB

NF

N/A 0.8 dB

ROHS

RoHS

N/A XR-A623-0404C-01