XM-A624-0404C-01
XR-A624-0404C-01 RoHS



Amplifier, ADL5531ACPZ [PCB: 631]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADL5531ACPZ

Manufacturer Specs

Low Freq

N/A 20 MHz

High Freq

N/A 500 MHz

Gain

N/A 20 dB

NF

N/A 2.5 dB

ROHS

RoHS

N/A XR-A624-0404C-01