XM-A641-0804C-01
XR-A641-0804C-01 RoHS



Amplifier, HMC1082LP4E [PCB: 462]
Included Bias Controller: XM-A7P7-0804D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1082LP4E

Manufacturer Specs

Low Freq

N/A 5500 MHz

High Freq

N/A 18000 MHz

Gain

N/A 22 dB

ROHS

RoHS

N/A XR-A641-0804C-01