XM-A657-0404C-01
XR-A657-0404C-01 RoHS



Amplifier, HMC263LP4E [PCB: 635]
Included Bias Controller: XM-B5G7-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC263LP4E

Manufacturer Specs

Low Freq

N/A 24000 MHz

High Freq

N/A 36000 MHz

Gain

N/A 20 dB

NF

N/A 2.2 dB

ROHS

RoHS

N/A XR-A657-0404C-01