XM-A662-0404C-01
XR-A662-0404C-01 RoHS



Amplifier, HMC311LP3 [PCB: 269]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC311LP3E

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 6000 MHz

Gain

N/A 14.5 dB

NF

N/A 4.5 dB

ROHS

RoHS

N/A XR-A662-0404C-01