XM-A663-0404C-01
XR-A663-0404C-01 RoHS



Amplifier, HMC311SC70E [PCB: 470]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC311SC70E

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 8000 MHz

Gain

N/A 15 dB

NF

N/A 5 dB

ROHS

RoHS

N/A XR-A663-0404C-01