XM-A667-0404C-01
XR-A667-0404C-01 RoHS



Amplifier, HMC341LC3B [PCB: 961]
Included Bias Controller: XM-A2R9-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A hmc341.pdf

Manufacturer Specs

Low Freq

N/A 21000 MHz

High Freq

N/A 29000 MHz

Gain

N/A 13 dB

NF

N/A 2.5 dB

ROHS

RoHS

N/A XR-A667-0404C-01