XM-A671-0404C-01
XR-A671-0404C-01 RoHS



Amplifier, HMC3587LP3BE [PCB: 961]
Included Bias Controller: TBD
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC3587LP3BE

Manufacturer Specs

Low Freq

N/A 4000 MHz

High Freq

N/A 10000 MHz

Gain

N/A 14.5 dB

NF

N/A 4.5 dB

ROHS

RoHS

N/A XR-A671-0404C-01