XM-A675-0404C-01
XR-A675-0404C-01 RoHS



Amplifier, HMC374SC70E [PCB: 470]
Included Bias Controller: XM-A2J8-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC374SC70E

Manufacturer Specs

Low Freq

N/A 300 MHz

High Freq

N/A 3000 MHz

Gain

N/A 15 dB

NF

N/A 1.6 dB

ROHS

RoHS

N/A XR-A675-0404C-01