XM-A676-0404C-01
XR-A676-0404C-01 RoHS



Amplifier, HMC375LP3E [PCB: 1163]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC375LP3E

Manufacturer Specs

Low Freq

N/A 1700 MHz

High Freq

N/A 2200 MHz

Gain

N/A 17 dB

NF

N/A .9 dB

ROHS

RoHS

N/A XR-A676-0404C-01