XM-A679-0404C-01
XR-A679-0404C-01 RoHS



Amplifier, HMC407MS8GE [PCB: 0644]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC407MS8GE

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 7000 MHz

Gain

N/A 15 dB

NF

N/A 5.5 dB

ROHS

RoHS

N/A XR-A679-0404C-01