XM-A6B1-0404C-01
XR-A6B1-0404C-01 RoHS



Amplifier, HMC565LC5 [PCB: 633]
Included Bias Controller: XM-A2R9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC565LC5

Manufacturer Specs

Low Freq

N/A 6000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 21 dB

NF

N/A 2.5 dB

ROHS

RoHS

N/A XR-A6B1-0404C-01