XM-A6B2-0404C-01
XR-A6B2-0404C-01 RoHS



Amplifier, HMC566LP4E [PCB: 635]
Included Bias Controller: XM-A2R9-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC566LP4E

Manufacturer Specs

Low Freq

N/A 28000 MHz

High Freq

N/A 36000 MHz

Gain

N/A 21 dB

NF

N/A 2.8 dB

ROHS

RoHS

N/A XR-A6B2-0404C-01