XM-A6B9-0404C-01
XR-A6B9-0404C-01 RoHS



Amplifier, HMC635LC4 [PCB: 1034]
Included Bias Controller: XM-C7B9-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC635LC4

Manufacturer Specs

Low Freq

N/A 18000 MHz

High Freq

N/A 40000 MHz

Gain

N/A 18.5 dB

NF

N/A 7 dB

ROHS

RoHS

N/A XR-A6B9-0404C-01