XM-A6D3-0404C-01
XR-A6D3-0404C-01 RoHS



Amplifier, HMC788ALP2E [PCB: 1026]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC788ALP2E

Manufacturer Specs

Low Freq

N/A 10 MHz

High Freq

N/A 10000 MHz

Gain

N/A 14 dB

NF

N/A 6 dB

ROHS

RoHS

N/A XR-A6D3-0404C-01