XM-A6D9-0404C-01
XR-A6D9-0404C-01 RoHS



Amplifier, HMC8410LP2FE [PCB: 690]
Included Bias Controller: XM-B1E1-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC8410LP2FE

Manufacturer Specs

Low Freq

N/A 10 MHz

High Freq

N/A 10000 MHz

Gain

N/A 19.5 dB

NF

N/A 1.1 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A6D9-0404C-01