XM-A9H1-0808D
XR-A9H1-0808D RoHS



Amplifier, HMC1087F10 [PCB: 0641]
F=2G-20G 8W PWR Ampfifier Flange Mounted Part
Mounted on 8mil board with 41mil copper backer
Recommended Bias Controller: XM-A9H2-0808D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1087F10

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 11 dB

ROHS

RoHS

N/A XR-A9H1-0808D