XM-A9V6-0604C-01
XR-A9V6-0604C-01 RoHS



Amplifier, HMC907APM5E [PCB: 1080]
Included Bias Controller: XM-A2J4-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC907APM5E

Manufacturer Specs

Low Freq

N/A 200 MHz

High Freq

N/A 22000 MHz

Gain

N/A 14 dB

NF

N/A 3 dB

ROHS

RoHS

N/A XR-A9V6-0604C-01