XM-B1B7-0204C-01
XR-B1B7-0204C-01 RoHS



Amplifier, HMC8402 [PCB: 0557]
DIE F=2G-30G G=13.5dB P1dB=21.5 IP3=26 NF=2
VDD=+7Vfixed, VGG=open for self-biased or adj. fr. -2V to +2.6V for gain control
Included Bias Controller: XM-B1B8-0204D
Connectorized Housing: 2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC8402

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 30000 MHz

Gain

N/A 13.5 dB

NF

N/A 2 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B1B7-0204C-01