XM-B1D2-0609C-01
XR-B1D2-0609C-01 RoHS



Amplifier, ADL5565 [PCB: 1307]
Included Bias Controller: XM-B1E3-0405D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADL5565

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 6000 MHz

Gain

N/A 15.5 dB

NF

N/A 8.7 dB

ROHS

RoHS

N/A XR-B1D2-0609C-01