XM-B1H2-0304C-01
XR-B1H2-0304C-01 RoHS



Amplifier, HMC-AUH312 [PCB: 543]
DIE
Includes Bias Controller: XM-C3T1-0304D
Connectorized Housing
1.85mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC-AUH312

Manufacturer Specs

Low Freq

N/A 500 MHz

High Freq

N/A 67000 MHz

Gain

N/A 8 dB

NF

N/A 5 dB

ROHS

RoHS

N/A XR-B1H2-0304C-01