XM-B1H5-0404C-01
XR-B1H5-0404C-01 RoHS



Amplifier, HMC1087-SX [PCB: 0567]
DIE
Included Bias Controller: TBD
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1087-SX

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 11 dB

ROHS

RoHS

N/A XR-B1H5-0404C-01