XM-B1J2-0204C-01
XR-B1J2-0204C-01 RoHS



Amplifier, HMC383 [PCB: 541]
DIE
Included Bias Controller: TBD
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC383

Manufacturer Specs

Low Freq

N/A 12000 MHz

High Freq

N/A 30000 MHz

Gain

N/A 16 dB

NF

N/A 7 dB

ROHS

RoHS

N/A XR-B1J2-0204C-01