XM-B1J3-0404C-01
XR-B1J3-0404C-01 RoHS



Amplifier, HMC392ALC4 [PCB: 450]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC392ALC4

Manufacturer Specs

Low Freq

N/A 3500 MHz

High Freq

N/A 8000 MHz

Gain

N/A 17 dB

NF

N/A 1.8 dB

ROHS

RoHS

N/A XR-B1J3-0404C-01