XM-B1J5-0404C-01
XR-B1J5-0404C-01 RoHS



Amplifier, HMC498LC4 [PCB: 638]
Included Bias Controller: XM-B5U8-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC498LC4

Manufacturer Specs

Low Freq

N/A 17000 MHz

High Freq

N/A 24000 MHz

Gain

N/A 22 dB

NF

N/A 4 dB

ROHS

RoHS

N/A XR-B1J5-0404C-01